Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
T1946031000-000
Bill of material
T1946031000-000
Part Number
T1946031000-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1946031000-000
TE Internal Description
H3APR-MAGS
Hood & Base Connector Product Type
Base Housing
Sealable
Yes
Product Size
3
Entry Style
Bottom
Hood & Base Locking Device Type
Screw Locking
Circuit Application
Power & Signal
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian