Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
T1932161001-000
Bill of material
T1932161001-000
Part Number
T1932161001-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1932161001-000
TE Internal Description
H16BPR-AGC
Hood & Base Connector Product Type
Base Housing
Sealable
Yes
Product Size
6
Entry Style
Bottom
Hood & Base Locking Device Type
Screw Locking
Circuit Application
Power & Signal
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian