Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
T1930242000-000
Bill of material
T1930242000-000
Part Number
T1930242000-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1930242000-000
TE Internal Description
H24BPR-AG
Hood & Base Connector Product Type
Base Housing
Sealable
Yes
Product Size
8
Entry Style
Bottom
Material
Die Cast Aluminum
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Housing
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Box
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian