Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
T1930240000-100
Bill of material
T1930240000-100
Part Number
T1930240000-100
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1930240000-100
TE Internal Description
H24BPR-AG
Hood & Base Connector Product Type
Base Housing
Sealable
Yes
Product Size
8
Entry Style
Bottom
Hood & Base Locking Device Type
Screw Locking
Circuit Application
Power & Signal
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian