Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T1922160129-009
Bill of material
T1922160129-009
Part Number
T1922160129-009
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1922160129-009
TE Internal Description
H16BPR-TGHC-PG29-EMC-C
Hood & Base Connector Product Type
Hood
Product Size
6
Entry Style
Top & Side
Color
Black
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG29
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Hood
Height
80 mm [ 3.15 in ]
Width
53.2 mm [ 2.095 in ]
Length
130 mm [ 5.118 in ]
Corrosion Protected
Yes
Packaging Method
Bag
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian