Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T1920240325-000
Bill of material
T1920240325-000
Part Number
T1920240325-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1920240325-000
TE Internal Description
H24BPR-TGH-3M25
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
8
Entry Style
Top & Side
Screw & Hole Thread Size
3M25
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Housing
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian