Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T1920240140-000
Bill of material
T1920240140-000
Part Number
T1920240140-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1920240140-000
TE Internal Description
H24BPR-TGH-M40
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
8
Entry Style
Top & Side
Screw & Hole Thread Size
M40
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Housing
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian