Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T1920100125-000
Bill of material
T1920100125-000
Part Number
T1920100125-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1920100125-000
TE Internal Description
H10BPR-TGH-M25
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
4
Entry Style
Top & Side
Screw & Hole Thread Size
M25
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Housing
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian