Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
T1920060129-000
Bill of material
T1920060129-000
Part Number
T1920060129-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1920060129-000
TE Internal Description
H6BPR-TGH-PG29
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
3
Entry Style
Top & Side
Screw & Hole Thread Size
PG29
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Housing
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian