Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
T1912241140-000
Bill of material
T1912241140-000
Part Number
T1912241140-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1912241140-000
TE Internal Description
H24BPR-TSHC-M40
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
8
Entry Style
Side
Screw & Hole Thread Size
M40
Hood & Base Locking Device Type
Screw Locking
Circuit Application
Power & Signal
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian