Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
T1910160140-009
Bill of material
T1910160140-009
Part Number
T1910160140-009
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1910160140-009
TE Internal Description
H16BPR-TSH-M40-EMC-C
Hood & Base Connector Product Type
Hood
Product Size
6
Entry Style
Side
Color
Black
Material
Die Cast Aluminum
Screw & Hole Thread Size
M40
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Hood
Height
111.8 mm [ 4.401 in ]
Width
58 mm [ 2.283 in ]
Length
166 mm [ 6.535 in ]
Corrosion Protected
Yes
Packaging Method
Bag
Packaging Quantity
1
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian