Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T1910160136-000
Bill of material
T1910160136-000
Part Number
T1910160136-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1910160136-000
TE Internal Description
H16BPR-TSH-PG36
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
6
Entry Style
Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG36
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Housing
Corrosion Protected
Yes
Packaging Method
Box
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian