Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
T1910100132-000
Bill of material
T1910100132-000
Part Number
T1910100132-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1910100132-000
TE Internal Description
H10BPR-TSH-M32
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
4
Entry Style
Side
Screw & Hole Thread Size
M32
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Housing
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian