Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T1902241232-009
Bill of material
T1902241232-009
Part Number
T1902241232-009
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1902241232-009
TE Internal Description
H24BPR-TSGHC-2M32-EMC-C
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
8
Material
Die Cast Aluminum
Screw & Hole Thread Size
2M32
Hood & Base Locking Device Type
Screwlock
Locking Device Location
Housing
Corrosion Protected
Yes
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian