Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T1812242121-000
Bill of material
T1812242121-000
Part Number
T1812242121-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1812242121-000
TE Internal Description
H24BK-TSHC-PG21
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
8
Entry Style
Side
Color
Gray
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG21
Hood & Base Locking Device Type
Locking Clip
Locking Device Location
Hood
Height
65 mm [ 2.559 in ]
Width
50 mm [ 1.969 in ]
Length
143.8 mm [ 5.661 in ]
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Box
Packaging Quantity
5
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian