카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
T1629101121-000
Bill of material
T1629101121-000
Part Number
T1629101121-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1629101121-000
TE Internal Description
H10A-SDRMS-PG21
Hood & Base Connector Product Type
Hood
Product Size
2
Entry Style
Side
Color
Gray
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG21
Locking Device Location
Housing
Corrosion Protected
Yes
Packaging Method
Bag
Packaging Quantity
1
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian