Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T1500063500-000
Bill of material
T1500063500-000
Part Number
T1500063500-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1500063500-000
TE Internal Description
H6B-AG
Hood & Base Connector Product Type
Base Housing
Sealable
Yes
Product Size
3
Entry Style
Bottom
Material
Die Cast Aluminum
Hood & Base Locking Device Type
Locking
Locking Device Location
Housing
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Box
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian