Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
T1415163000-000
Bill of material
T1415163000-000
Part Number
T1415163000-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1415163000-000
TE Internal Description
H16B-AGS-EMC
Hood & Base Connector Product Type
Base Housing
Sealable
Yes
Product Size
6
Material
Die Cast Aluminum
Hood & Base Locking Device Type
Locking Clip
Locking Device Location
Housing
Height
45.8 mm [ 1.803 in ]
Width
57.2 mm [ 2.252 in ]
Length
121 mm [ 4.764 in ]
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Bag
Packaging Quantity
1
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian