Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T1329320132-000
Bill of material
T1329320132-000
Part Number
T1329320132-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1329320132-000
TE Internal Description
H32A-TG-M32
Hood & Base Connector Product Type
Hood
Product Size
7
Entry Style
Top & Side
Color
Gray
Material
Die Cast Aluminum
Screw & Hole Thread Size
M32
Locking Device Location
Hood
Length
82 mm
Height
76 mm
Width
56 mm
Corrosion Protected
Yes
Packaging Method
Bag
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian