Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
T1329320129-000
Bill of material
T1329320129-000
Part Number
T1329320129-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1329320129-000
TE Internal Description
H32A-TG-PG29
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
7
Entry Style
Bottom
Color
Gray
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG29
Hood & Base Locking Device Type
Locking
Locking Device Location
Housing
Length
82 mm
Height
76 mm
Width
56 mm
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Bag
Packaging Quantity
1
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian