Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T1320480163-000
Bill of material
T1320480163-000
Part Number
T1320480163-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1320480163-000
TE Internal Description
H48B-TG-RO-M63
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
12
Entry Style
Top & Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
M63
Hood & Base Locking Device Type
Locking Clip
Corrosion Protected
Yes
Circuit Application
Power & Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian