Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
T1319031120-000
Bill of material
T1319031120-000
Part Number
T1319031120-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1319031120-000
TE Internal Description
H3A-TS-M20
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
1
Entry Style
Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
M20
Hood & Base Locking Device Type
Locking
Locking Device Location
Hood
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Box
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian