Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
T1270243121-000
Bill of material
T1270243121-000
Part Number
T1270243121-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1270243121-000
TE Internal Description
H24B-TSBHS-PG21
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
8
Entry Style
Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG21
Hood & Base Locking Device Type
Locking
Locking Device Location
Hood
Length
120 mm
Height
76 mm
Width
43 mm
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Box
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian