카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
T1250162132-000
Bill of material
T1250162132-000
Part Number
T1250162132-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1250162132-000
TE Internal Description
H16B-TSB-M32
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
6
Entry Style
Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
M32
Hood & Base Locking Device Type
Locking Clip
Corrosion Protected
Yes
Circuit Application
Power & Signal
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian