Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T1230244025-000
Bill of material
T1230244025-000
Part Number
T1230244025-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1230244025-000
TE Internal Description
H24B-TGHTSH-M40M25
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
8
Material
Die Cast Aluminum
Screw & Hole Thread Size
M40M25
Hood & Base Locking Device Type
Locking Clip
Corrosion Protected
Yes
Circuit Application
Power & Signal
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian