Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T1230160140-001
Bill of material
T1230160140-001
Part Number
T1230160140-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1230160140-001
TE Internal Description
H16B-TSH-M40
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
6
Entry Style
Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
M40
Hood & Base Locking Device Type
Locking Clip
Corrosion Protected
Yes
Circuit Application
Power & Signal
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian