Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T1220160129-000
Bill of material
T1220160129-000
Part Number
T1220160129-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1220160129-000
TE Internal Description
H16B-TG-PG29
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
6
Entry Style
Bottom
Color
Gray
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG29
Hood & Base Locking Device Type
Locking
Locking Device Location
Housing
Height
60 mm [ 2.362 in ]
Width
56.4 mm [ 2.22 in ]
Length
93.5 mm [ 3.681 in ]
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Bag
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian