Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T1210101125-000
Bill of material
T1210101125-000
Part Number
T1210101125-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1210101125-000
TE Internal Description
H10B-TS-M25
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
4
Entry Style
Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
M25
Hood & Base Locking Device Type
Locking
Locking Device Location
Hood
Length
73 mm
Width
43 mm
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Box
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian