Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
T1210100220-000
Bill of material
T1210100220-000
Part Number
T1210100220-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1210100220-000
TE Internal Description
H10B-TS-2M20
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
4
Entry Style
Top & Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
2M20
Hood & Base Locking Device Type
Locking Clip
Corrosion Protected
Yes
Circuit Application
Power & Signal
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian