Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
T1189161616-000
Bill of material
T1189161616-000
Part Number
T1189161616-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1189161616-000
TE Internal Description
H16A-TGHTFH-PG16PG16
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
5
Entry Style
Bottom
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG16PG16
Hood & Base Locking Device Type
Locking
Locking Device Location
Hood
Corrosion Protected
Yes
Circuit Application
Power & Signal
Packaging Method
Box
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian