Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
T1130165140-001
Bill of material
T1130165140-001
Part Number
T1130165140-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1130165140-001
TE Internal Description
H16B-TGH-EMCS-N-M40
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
6
Entry Style
Bottom
Screw & Hole Thread Size
M40
Hood & Base Locking Device Type
Screwlock
Circuit Application
Power & Signal
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian