Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
T1120160140-000
Bill of material
T1120160140-000
Part Number
T1120160140-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1120160140-000
TE Internal Description
H16B-TSH-S-M40
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
6
Entry Style
Side
Material
Die Cast Aluminum
Screw & Hole Thread Size
M40
Hood & Base Locking Device Type
Locking Clip
Corrosion Protected
Yes
Circuit Application
Power & Signal
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian