Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T1082241240-000
Bill of material
T1082241240-000
Part Number
T1082241240-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1082241240-000
TE Internal Description
H24BPR H130 -TGSHC-2M40
Hood & Base Connector Product Type
Hood
Sealable
Yes
Product Size
8
Entry Style
Top & Side
Screw & Hole Thread Size
2M40
Hood & Base Locking Device Type
Screw Locking
Circuit Application
Power & Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian