Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
T1010101500-000
Bill of material
T1010101500-000
Part Number
T1010101500-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1010101500-000
TE Internal Description
H10B-KDTP-LB
Hood & Base Connector Product Type
Cover
Sealable
Yes
Product Size
4
Material
Die Cast Aluminum
Hood & Base Locking Device Type
Locking Clip
Corrosion Protected
Yes
Circuit Application
Power & Signal
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian