환영 페이지
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
환영 페이지
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
1735368-1
TE Connectivity
Connectors
Audio & Video Connectors
SAS and Mini-SAS
Powered by
CAD모델 선택
{teconnectivity/connectors/audio_and_video_connectors/sas_and_minisas/sas_connectors.prj},{NB=1735368-1},{PN=1735368-1},{SHA256=2G7kiYYbC3G4qAWBnPzz/XEzaSa+1ymJoBn1wsHwUD8=},{INAME=00085__c2d17353682d12dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1735368-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=SAS BACKPLANE RECEPT, VERTICAL},{SHELL=Without},{CSY=Receptacle}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
TE Connectivity
Description
SAS Connectors
Bill of material
1735368-1
Part Number
1735368-1
1735368-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
SAS BACKPLANE RECEPT, VERTICAL
SAS BACKPLANE RECEPT, VERTICAL
Shell
Without
Without
Connector Style
Receptacle
Receptacle
Connector System
Wire-to-Board
Wire-to-Board
Sealable
No
No
Connector & Contact Terminates To
Printed Circuit Board
Printed Circuit Board
Product Grouping
SAS
SAS
Receptacle Configuration
SAS Backplane
SAS Backplane
Product Type
Connector
Connector
Stackable
No
No
Number of Positions
29
29
Number of Rows
1
1
Number of Ports
1
1
PCB Mount Orientation
Vertical
Vertical
Keyed
N/A
N/A
Plug Configuration
N/A
N/A
Contact Base Material
Copper Alloy
Copper Alloy
PCB Contact Termination Area Plating Material
N/A
N/A
Contact Underplating Material
N/A
N/A
Contact Current Rating (Max)
1.5
1.5
A
Solder Tail Contact Plating Thickness
N/A
N/A
Contact Mating Area Plating Material
Gold
Gold
PCB Termination Area Plating Finish
N/A
N/A
Contact Mating Area Plating Thickness
30
30
µin
Termination Post Length
N/A
N/A
mm
Termination Post Length
N/A
N/A
in
PCB Mount Retention Type
Boardlock
Boardlock
PCB Mount Retention
With
With
PCB Mounting Style
Through Hole Press-Fit
Through Hole Press-Fit
Connector Mounting Type
Board Mount
Board Mount
Boardlock Type
N/A
N/A
Boardlock Plating Material
N/A
N/A
Boardlock Length
N/A
N/A
mm
Boardlock Length
N/A
N/A
in
Boardlock Material
N/A
N/A
Key Type
N/A
N/A
Centerline (Pitch)
1.27
1.27
mm
Centerline (Pitch)
.049
.049
in
Housing Color
Black
Black
Housing Material
Thermoplastic
Thermoplastic
Height Above PC Board
9.15
9.15
mm
Height Above PC Board
.36
.36
in
Operating Temperature Range
-40 – 85
-40 – 85
°C
Operating Temperature Range
-40 – 185
-40 – 185
°F
High Temperature Housing
Yes
Yes
Circuit Application
Power & Signal
Power & Signal
UL Flammability Rating
UL 94V-0
UL 94V-0
Packaging Method
Box & Tray, Tray
Box & Tray, Tray
Packaging Quantity
540
540
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian