Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
Rings & Spades
Bill of material
2-320576-3
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Sealable
Barrel Type
Wire/Cable Type
Insulated
Support Style
Stud Size
Barrel Style
Terminal Features
Discrete Wire Type
Shape Code
Number of Holes
Terminal Angle
°
2-Wire Insulation Diameter (Max per Wire)
in
2-Wire Insulation Diameter (Max per Wire)
mm
Voltage (Max)
V
Current Rating
A
Body Style
Plating Material
Insulation Sleeve Material
Stripe Color
Insulation Support Sleeve Material
Insulation Sleeve Color
Insulation Type
Insulation Material
Washer Radius (Max)
mm
Washer Radius (Max)
in
Weight per Piece
g
Weight per Piece
oz
Finish
Plating Thickness
µm
Plating Thickness
µin
Inspection Slot
Terminal & Splice Style
Terminal Type
Underplating Material
Terminal Orientation
Military Part Class
Screw & Hole Thread Size
Wire Insulation Support
Stud Diameter
mm
Stud Diameter
in
Tongue Thickness
mm
Tongue Thickness
in
Wire Size
AWG
Wire Size
mm2
Wire Size
CMA
Wire Insulation Diameter (Max)
mm
Wire Insulation Diameter (Max)
in
Wire Insulation Diameter
mm
Wire Insulation Diameter
in
Wire Size (CMA)
kcmil
Aluminum Wire Size
AWG
Aluminum Wire Size
CMA
Aluminum Wire Size
mm2
Aluminum Wire Size
kcmil
Barrel Inside Diameter
in
Barrel Inside Diameter
mm
Material Thickness
mm
Material Thickness
in
Overall Length
mm
Overall Length
in
2-Wire Size
AWG
2-Wire Size
mm2
Wire Insulation Diameter (Min)
mm
Wire Insulation Diameter (Min)
in
Barrel Inside Diameter (Min)
mm
Barrel Inside Diameter (Min)
in
Operating Temperature Range
°F
Operating Temperature Range
°C
High Temperature Rating
°C
High Temperature Rating
°F
Heavy Duty
Government Qualified
Packaging Method
Packaging Quantity
Barrel Color
Line
Comment
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian