Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
QCM019SC2DC018F
Bill of material
1589058-4
Part Number
1589058-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1589058-4
TE Internal Description
QCM019SC2DC018F = CIRCULAR
Product Type
Connector
Connector Style
Receptacle
Number of Positions
19
Preloaded
Yes
Factory Installed Backshell
With
Shell Plating Material
Nickel
Shell Material
Aluminum 6061-T6
Insulation Material
LCP (Liquid Crystal Polymer)
Environmental Protection
With
Environmental Protection Type
Sealed
Panel Mount Feature
With
Mating Retention
With
Mating Retention Type
Push-Pull Quick Disconnect
Centerline
.64 mm [ .025 in ] Pitch
Wire Size
30 AWG
Operating Temperature Range
-55 - 200 C
Packaging Quantity
1
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian