Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
QCM019PC2DC006
Bill of material
1589057-4
Part Number
1589057-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1589057-4
TE Internal Description
QCM019PC2DC006 = CIRCULAR
Product Type
Connector
Connector Style
Plug
Number of Positions
19
Preloaded
Yes
Factory Installed Backshell
Without
Shell Plating Material
Nickel
Shell Material
Aluminum 6061-T6
Insulation Material
LCP (Liquid Crystal Polymer)
Environmental Protection
With
Environmental Protection Type
Sealed
Mating Retention
With
Mating Retention Type
Push-Pull Quick Disconnect
Centerline
.64 mm [ .025 in ] Pitch
Wire Size
30 AWG
Operating Temperature Range
-55 - 200 C
Packaging Quantity
1
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian