Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
QCM008SC1TT036PBC
Bill of material
1925259-1
Part Number
1925259-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1925259-1
TE Internal Description
QCM008SC1TT036PBC = Circular
Product Type
Connector
Connector System
Wire-to-Wire
Shell Size
3.5
Connector Style
Receptacle
Number of Positions
8
Preloaded
Yes
Data Rate
10 Gbs
Shell Plating Material
Electroless Nickel
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian