Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
QCM007SC2DM050PB
Bill of material
1589685-1
Part Number
1589685-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1589685-1
TE Internal Description
QCM007SC2DM050PB = CIRCULAR
Product Type
Connector
Connector System
Wire-to-Panel
Sealable
Yes
Connector Style
Receptacle
Prewired
Yes
Number of Positions
7
Preloaded
Yes
Factory Installed Backshell
With
Shell Plating Material
Nickel
Shell Material
Aluminum 6061-T6
Insulation Material
LCP (Liquid Crystal Polymer), Polyphenylene Sulfide
Environmental Protection
With
Environmental Protection Type
Sealed
Reverse Gender
Reverse
Contact Layout Arrangement
Circular
Contact Type
Socket
Panel Mount Feature
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Alignment
With
Flange
With
Mating Retention Type
Push-Pull Quick Disconnect
Centerline
.64 mm [ .025 in ] Pitch
Wire Size
30 AWG
Operating Temperature Range
-55 - 200 C
Packaging Quantity
1
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian