Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
QCM007PC2DC040
Bill of material
1589055-8
Part Number
1589055-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1589055-8
TE Internal Description
QCM007PC2DC040 = CIRCULAR
Product Type
Connector
Connector Style
Plug
Number of Positions
7
Preloaded
Yes
Factory Installed Backshell
Without
Shell Plating Material
Nickel
Shell Material
Aluminum 6061-T6
Environmental Protection
With
Environmental Protection Type
Sealed
Mating Retention
With
Mating Retention Type
Push-Pull Quick Disconnect
Centerline
.64 mm [ .025 in ] Pitch
Assembly Length
40.525 in
Wire Size
30 AWG
Operating Temperature Range
-55 - 200 C
Packaging Quantity
1
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian