Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
PCN 3A/5A SLIM PCB RELAY 4VDC
Bill of material
3-1461491-7
Part Number
3-1461491-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-1461491-7
TE Internal Description
PCN-104D3MHZ,001
Power Relay Type
Standard
Contact Limiting Breaking Current
5 A
Coil Magnetic System
Monostable, DC
Coil Power Rating Class
100 - 150 mW
Coil Power Rating DC
120 mW
Coil Resistance
169 Ohm
Coil Special Features
UL Coil Insulation Class F
Coil Voltage Rating
5 VDC
Contact Switching Voltage Max
277 VAC
Contact Switching Voltage Max
125 VDC
Contact Voltage Rating
250 VAC
Contact Voltage Rating
30 VDC
Insulation Creepage Between Contact & Coil
3.5 mm [ .138 in ]
Insulation Initial Resistance
1000 MOhm
Insulation Initial Dielectric Between Contacts & Coil
3000 Vrms
Insulation Creepage Class
3 - 5.5 mm
Contact Limiting Continuous Current
5 A
Contact Limiting Making Current
5 A
Insulation Initial Dielectric Between Open Contacts
750 Vrms
Insulation Initial Dielectric Between Coil & Contact Class
2500 - 3000 V
Product Weight
3 g [ .1058 oz ]
Insulation Special Features
4000V Initial Surge Withstand Voltage between Contacts & Coil, Tracking Index of Relay Base PTI600
Contact Arrangement
1 Form A (NO)
Contact Current Class
5 - 10, 16 A
Contact Current Rating Max
5 A
Contact Material
AgNi
Contact Number of Poles
1
Terminal Type
PCB-THT
Contact Special Features
BifurcatedTwin Contacts
Contact Plating Material
Gold
Relay Mounting Type
Printed Circuit Board
Product Height
12.5 mm [ .492 in ]
Product Length
20 mm [ .787 in ]
Product Width
5 mm [ .197 in ]
Width Class Mechanical
0 - 6 mm
Insulation Clearance Between Contact & Coil
3.5 mm [ .138 in ]
Height Class Mechanical
12 - 13 mm
Insulation Clearance Class
2.5 - 4 mm
Length Class Mechanical
16 - 20 mm
Environmental Category of Protection
RTIII
Environmental Ambient Temperature
85 C [ 185 F ] Max
Environmental Ambient Temperature Class
70 - 85 C
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian