Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Terminals
Bill of material
60156-2
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
FASTON
Mounting Style
Terminates To
Sealable
Insulated
Wire/Cable Type
Support Style
Insertion Force
Stud Hole
Terminal Angle
°
Connection Capacity
Plating Material
Finish
Plating Thickness
µm
Plating Thickness
µin
Crimp Type
Terminal & Splice Style
Terminal Type
Mating Pin Diameter
mm
Mating Pin Diameter
in
Underplating Material
Terminal Size
Terminal Orientation
Contact Plating Material
Termination Method
Wire Insulation Support
Wire Insulation Diameter (Max)
mm
Wire Insulation Diameter (Max)
in
Accepts Wire Insulation Diameter Range
mm
Accepts Wire Insulation Diameter Range
in
Wire Size
AWG
Wire Size
mm2
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Stud Diameter
mm
Stud Diameter
in
Mating Tab Width
in
Mating Tab Width
mm
Mating Tab Thickness
mm
Mating Tab Thickness
in
PCB Hole Diameter
mm
PCB Hole Diameter
in
Height Above PC Board
mm
Receptacle Terminal Stock Thickness
mm
Receptacle Terminal Stock Thickness
in
Extension Below Board
mm
Extension Below Board
in
Operating Temperature Range
°C
Operating Temperature Range
°F
UL Rating
CSA Certified
Packaging Method
Packaging Quantity
Line
Comment
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian