Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
P&B SSRM SERIES SOLID STATE RELAYS
Bill of material
7-1393030-2
Part Number
7-1393030-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
7-1393030-2
TE Internal Description
SSRM SRS,DIN MOUNT 45A, 600V AC - DC IP
Power Relay Type
Solid State
Output Type
AC
Output Switching
Zero
Input Voltage
4 - 32 VDC
Insulation Initial Dielectric Between Contacts & Coil
4000 Vrms
Output Current Min
.15 A
Output Current Rating
.15 - 45 Arms
Output Voltage Rating AC Relays
48 - 660 Vrms
Output Voltage Max
660 V
Input Voltage Typical
4 VDC
Case Color
Black
Product Weight
479 g [ 16.9 oz ]
Contact Arrangement
1 Form A (SPST-NO)
Switch Arrangement
1 Form A (SPST-NO)
Relay Termination Type
Finger-Safe (IP20) Screw Clamps
Relay Mounting Type
DIN Rail
Coupling
Optical
Relay Housing Style
DIN Mount with Integral Heatsink
Dimensions L x W x H
76.2 x 44.5 x 109.2 mm [ 3 x 1.75 x 4.3 in ] Approximate
Operating Temperature Range
-40 - 80 C
R-Switch & slimSSR Relays
Yes
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian