Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
P&B SSR SLIM INPUT AC MODULES
Bill of material
1393028-7
Part Number
1393028-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1393028-7
TE Internal Description
SLIM INPUT AC MOD,15V DC LOGIC-120VAC IP
Power Relay Type
Solid State
Output Type
DC
Output Switching
Zero
Input Voltage
90 - 140 VDC
Insulation Initial Dielectric Between Contacts & Coil
4000 Vrms
Logic Voltage
15 VDC
Output Current Min
0 A
Input Voltage
90 - 140 VAC
Output Voltage Rating DC Relays
30 VDC
Input Voltage Typical
120 VAC
Output Voltage Max
30 V
Input Voltage Typical
120 VDC
Output Current Rating
0.05 A
Case Color
Yellow
Product Weight
22.1 g [ .87 oz ]
Contact Arrangement
1 Form A (SPST-NO)
Switch Arrangement
1 Form A (SPST-NO)
Relay Termination Type
Printed Circuit Terminals
Relay Mounting Type
Printed Circuit Board
Coupling
Optical
Relay Housing Style
Slimline
Dimensions L x W x H
43.6 x 10.3 x 25.5 mm [ 1.717 x .406 x 1.004 in ] Approximate
Operating Temperature Range
-30 - 80 C
R-Switch & slimSSR Relays
Yes
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian