Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
P&B 40A POWER PCB RELAY-T92 SERIES
Bill of material
8-1393211-1
Part Number
8-1393211-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
8-1393211-1
TE Internal Description
T92S11A12-24
Power Relay Type
Standard
Contact Limiting Breaking Current
40 A
Coil Magnetic System
Monostable, AC
Coil Power Rating Class
3 - 4 VA
Coil Power Rating AC
4 VA
Coil Resistance
36 Ohm
Coil Special Features
UL Coil Insulation Class F
Coil Voltage Rating
24 VAC
Contact Switching Load
500mA @ 12V Min
Contact Switching Voltage Max
600 VAC
Contact Voltage Rating
277 VAC
Insulation Creepage Between Contact & Coil
9.5 mm [ .374 in ]
Insulation Initial Resistance
1000 MOhm
Insulation Initial Dielectric Between Contacts & Coil
4000 Vrms
Insulation Initial Dielectric Between Adjacent Contacts
2000 Vrms
Insulation Creepage Class
8 mm
Contact Limiting Continuous Current
40 A
Contact Limiting Short-Time Current
30 A
Contact Limiting Making Current
40 A
Insulation Initial Dielectric Between Open Contacts
1500 Vrms
Insulation Initial Dielectric Between Coil & Contact Class
3500 - 4000 V
Product Weight
86 g [ 3.034 oz ]
Insulation Special Features
6000V Initial Surge Withstand Voltage between Contacts & Coil
Contact Arrangement
2 Form C (CO)
Contact Current Class
16, 20 - 30 A
Contact Current Rating Max
30 A
Contact Material
AgCdO
Contact Number of Poles
2
Terminal Type
PCB-THT
Relay Mounting Type
Printed Circuit Board
Product Height
30.7 mm [ 1.209 in ]
Product Length
52.3 mm [ 2.059 in ]
Product Width
34.5 mm [ 1.359 in ]
Width Class Mechanical
30 - 40 mm
Insulation Clearance Between Contact & Coil
8 mm [ .315 in ]
Height Class Mechanical
30 - 40 mm
Insulation Clearance Class
5 - 8 mm
Length Class Mechanical
50 - 60 mm
Environmental Category of Protection
RTII
Environmental Ambient Temperature
65 C [ 149 F ] Max
Environmental Ambient Temperature Class
50 - 70 C
Packaging Method
Package, Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian