Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
MULTILOCK, RECEPTACLE AND TAB
Bill of material
175189-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Sealable
No
Primary Locking Feature
Clean Body
Receptacle Style
Crimp Type
F-Crimp
Typical Current Rating
A
Terminal & Splice Type
Mating Tab Width
1.8 mm [ .071 in ]
Mating Tab Thickness
.64 mm [ .025 in ]
Interface Plating
Contact Termination Area Plating Material
Termination Method
Crimp
Wire Size
mm2
Wire Size Search
AWG
Wire Size Search
mm2
Wire Insulation Diameter
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Packaging Quantity
Packaging Method
Reel
Terminal Transmits
Wire Type
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian