Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
Multi Sensor Modules
Bill of material
2314291-2
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Sensor Type
Physical Connection
Current Consumption
mA
Supply Voltage
3.3 VDC
Product Length
mm
Product Width
16 mm
Operating Temperature Range
-5 – 50 °C
Output Interface
I2C
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian