Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
Mid Range
Bill of material
5-1617806-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Terminal Configuration
Relay Type
MilitaryAerospace Mid-Range
Product Type
Relay
Enclosure Type
Hermetically Sealed
Coil Suppression Diode
Coil Voltage Rating
VDC
Coil Resistance
Ohm
Back EMF Suppression
Coil Magnetic System
Shock
Actuating System
Vibration
Contact Arrangement
Auxiliary Contacts
Terminal Plating
Contact Current Rating
A
Contact Base Material
Mounting Type
Operating Temperature Range
C
Mil-Spec
Alias #
Coil Voltage Rating
VAC
Coil Current
A
Contact Switching
Max
Frequency
Hz
Operating Temperature Range
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian