Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
KTKK-1253
Bill of material
725633-000
Part Number
725633-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
725633-000
TE Internal Description
KTKK-1253
Alias #
5-1195671-4
Adapter Angle
90
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Backshell Material
Low Fire Hazard Material
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Cable Diameter Range
7.2 - 11 mm [ .283 - .433 in ]
Comment
Molded part has hot-melt adhesive preinstalled.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian